TFT LCD Breakout 1.8in 128x160 Hookup Guide Wish List

Favorited Favorite 0

Wish List for the TFT LCD Breakout 1.8in 128x160 Hookup Guide

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Thing Plus - ESP32 WROOM
Retired WRL-14689
20.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun TFT LCD Breakout - 1.8" (128x160)
33 available LCD-15143
33.95 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Total: 67.1