Breadboard, jumper wires, battery pack and some SMDs.
Product | Subtotal | Qty | |
---|---|---|---|
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
1.35 | 3 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
LED - Super Bright Red
COM-00528 |
2.1 | 2 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Battery Holder - 2xAA (JST-PH)
PRT-14299 |
1.6 | 1 | |
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
Total: 14.95 |