Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SMD LED - Blue 1206 (strip of 25)
PRT-12620 |
5.5 |
1
Cannot be ordered at this time. |
![]() |
SMD LED - Red 1206 (strip of 25)
PRT-12619 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Mini Power Switch - SPDT
COM-00102 |
9.6 | 6 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 |
![]() |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 |
![]() |
Stackable Header - 3 Pin (Female, 0.1")
PRT-13875 |
7.5 | 10 |
![]() |
Jumper - 2 Pin
PRT-09044 |
5.4 | 12 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Capacitor 4.7uF - SMD (Strip of 10)
COM-15169 |
4.2 |
2
Cannot be ordered at this time. |
![]() |
JST Jumper 2 Wire Assembly
PRT-09914 |
1.05 | 1 |
![]() |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 |
Total: 58.65 |