Grant Cart

by Member #1504989

Favorited Favorite 0

Basic needs review

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard Turbo - SAMD21 Development Board
20 available DEV-14812
19.95 1   
SparkFun Deluxe Tool Kit
Retired TOL-11805
246.5 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
33 available DEV-11791
51.5 1   
SparkFun Inventor's Kit Lab Pack - v4.0
Retired LAB-14447
1850 2   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun gator:bit v2.0 - micro:bit Carrier Board
Out of stock DEV-15162
21.5 1   
ATmega328 - TQFP
Retired COM-13448
4.95 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
247.5 15   
Alligator Clip with Pigtail (10 Pack)
Out of stock CAB-14303
178.25
You save:
9.25 (5%)
25   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
34 available PRT-11026
49 20   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
4.2 2   
Banana to Alligator Cable
In stock CAB-00509
18 4   
SparkFun Beginner Tool Kit
Retired TOL-14681
312.5 5   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
4.75 5   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
83.25
You save:
4.25 (5%)
25   
Breadboard - Full-Size (Bare)
Only 7 left! PRT-12615
13 2   
SparkFun Beginner Parts Kit
In stock KIT-13973
37 2   
SparkFun Inventor's Kit for micro:bit Lab Pack
Retired LAB-14301
1800 4   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
130.75
You save:
6.75 (5%)
25   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
2.1 2   
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
19 available PRT-14493
2.5 2   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
2.5 2   
SparkFun Inventor's Kit Refill Pack - v4.0
Retired KIT-14499
80.85 3   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Hobby Motor - Gear
In stock ROB-11696
42 20   
Total: 5247.55