Customer #912630's Wish List from Cart

by Member #912630

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
34 available PRT-11026
4.9 2   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun Triple Axis Accelerometer Breakout - LIS3DH
In stock SEN-13963
45.5 7   
USB Cable A to B - 6 Foot
In stock CAB-00512
18 4   
Soldering Iron - 30W (US, 110V)
Only 9 left! TOL-09507
10.95 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
21 6   
Total: 146.7