CUBRT FSAE

by Member #1506981

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
4.2 4   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
37 2   
7-Segment Display - LED (Red)
Only 3 left! COM-08546
3.75 3   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
Concave Button - Black
In stock COM-09339
8.25 3   
N-Channel MOSFET 60V 30A
Retired COM-10213
25 20   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
12.5 10   
7-Segment Display - 20mm (Red)
In stock COM-11405
3.2 2   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
16.8 16   
LED - Red with Resistor 5mm (25 pack)
In stock COM-14560
19 2   
LED - Blue with Resistor 5mm (25 pack)
In stock COM-14562
19 2   
LED - Green with Resistor 5mm (25 pack)
In stock COM-14563
19 2   
Emergency Stop Switch
Retired COM-14940
25.9 2   
Cannot be ordered at this time.
Switch Contact Block - 1.5A 250V
Retired COM-15063
15.9 2   
Cannot be ordered at this time.
Total: 212