Wishlist for ESP32 Thing Plus Hookup Guide
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456 |
4.5 |
1
added to your cart |
![]() |
USB Micro-B Cable - 6"
In stock CAB-13244 |
2.1 |
1
added to your cart |
Total: 6.6 |