Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun RedBot Mainboard
ROB-12097 |
73.9 | 2 |
![]() |
Amphenol FCI Clincher Connector (2 Position, Female)
COM-14194 |
21 | 10 |
![]() |
Force Sensitive Resistor - Small
SEN-09673 |
37.5 | 5 |
![]() |
SparkFun LiPo Charger/Booster - 5V/1A
PRT-14411 |
52.5 | 3 |
![]() |
Lithium Ion Battery - 2Ah
PRT-13855 |
13.95 | 1 |
![]() |
Lithium Ion Battery - 1Ah
PRT-13813 |
21.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun XBee Explorer Regulated
WRL-11373 |
23.9 | 2 |
![]() |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
21.9 | 2 |
![]() |
Servo - Generic Metal Gear (Micro Size)
ROB-14760 |
13.5 | 1 |
Total: 280.05 |