Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
9.45 | 9 |
![]() |
2x5 Pin Shrouded Header
PRT-08506 |
5.25 | 3 |
![]() |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
9 | 2 |
![]() |
Stepper Motor with Cable
ROB-09238 |
17.5 | 1 |
![]() |
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
3.5 | 1 |
![]() |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
1.65 | 3 |
![]() |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 |
![]() |
Arduino Ethernet Shield 2
DEV-11166 |
31.95 |
1
Cannot be ordered at this time. |
![]() |
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 |
![]() |
SparkFun AutoDriver - Stepper Motor Driver (v13)
BOB-13752 |
41.95 |
1
Cannot be ordered at this time. |
![]() |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
11 | 2 |
![]() |
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
1.8 | 4 |
![]() |
2x3 Pin Shrouded Header
PRT-10877 |
8.75 | 5 |
Total: 176.8 |