Listed below are the demanded tools for Control System Team
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
11.9 |
2
Cannot be ordered at this time. |
![]() |
Flex Sensor 4.5"
SEN-08606 |
35.9 | 2 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
22 | 4 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
7.35 | 3 |
![]() |
SparkFun 9DoF IMU Breakout - LSM9DS1
SEN-13284 |
71.8 |
4
Cannot be ordered at this time. |
![]() |
Arduino Uno - R3
DEV-11021 |
82.8 | 3 |
![]() |
FlexiForce Pressure Sensor - 100lbs.
SEN-08685 |
21.5 | 1 |
Total: 253.25 |