gripper
Product | Subtotal | Qty | |
---|---|---|---|
Soldering Iron - 30W (US, 110V)
TOL-09507 |
10.95 | 1 | |
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
6.97 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
SparkFun Pro nRF52840 Mini - Bluetooth Development Board
DEV-15025 |
32.5 | 1 | |
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 | |
Standard Gripper Kit B - Straight Mount
ROB-13175 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 83.37 |