Product | Subtotal | Qty | |
---|---|---|---|
Flex Sensor 4.5"
SEN-08606 |
17.95 | 1 | |
Needle Set
TOL-10405 |
2.1 | 1 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
LilyPad XBee
DEV-12921 |
7.18
You save: 8.77 (55%) |
1
Cannot be ordered at this time. |
|
Total: 31.18 |