A2E2

by Member #171022

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Matrix Panel - 64x64
Retired COM-14824
73.06
You save:
12.89 (15%)
1   
Cannot be ordered at this time.
Mean Well LED Switching Power Supply - 5VDC, 8A
Retired TOL-14602
473.75
You save:
25 (5%)
25   
Cannot be ordered at this time.
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
46.25
You save:
2.5 (5%)
25   
Cannot be ordered at this time.
iPixel Wall Adapter Cable - Two Terminal (NA)
Retired CAB-14603
74
You save:
24.75 (25%)
25   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
101.25
You save:
11.25 (10%)
25   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
314
You save:
34.75 (10%)
25   
Cannot be ordered at this time.
SparkFun UV Light Sensor Breakout - VEML6075 (Qwiic)
Retired SEN-15089
202.5
You save:
22.5 (10%)
30   
Cannot be ordered at this time.
JeVois Smart Machine Vision Camera
Retired SEN-15137
299.75 5   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
In stock SEN-11005
260
You save:
13.75 (5%)
25   
Fingerprint Scanner - TTL (GT-521F32)
Retired SEN-14518
192.5 5   
Cannot be ordered at this time.
SparkFun OpenPIR
In stock SEN-13968
630
You save:
70 (10%)
40   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
239 20   
Infrared Emitters and Detectors
Retired SEN-00241
92.5
You save:
5 (5%)
50   
Cannot be ordered at this time.
SparkFun 9DoF Sensor Stick
Retired SEN-13944
17.95 1   
Cannot be ordered at this time.
PCB Machining Kit
In stock TOL-14814
120 1   
Edge Finder
Retired TOL-15039
25 1   
Cannot be ordered at this time.
Collet and Nut - 0.25in. (ER-11)
In stock TOL-15038
25 1   
Ball Cutter - 0.125" Diameter, #101 (3 Pack)
In stock TOL-14845
80 2   
Nomad MDF Wasteboard (Qty 4)
In stock PRT-14904
30 1   
Nomad Threaded Table
In stock TOL-14794
120 1   
Flat Cutter - 0.0625" Diameter, #112 (3 Pack)
In stock TOL-14851
35 1   
Ball Cutter - 0.0625" Diameter, #111 (3 Pack)
In stock TOL-14850
40 1   
Flat Cutter - 0.125" Diameter, #102 (3 Pack)
In stock TOL-14849
35 1   
Nomad 883 Pro (White HDPE)
Retired TOL-14772
2499 1   
Cannot be ordered at this time.
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
349.75 5   
Total: 6375.26