Customer #1509839's Wish List from Cart

by Member #1509839

Favorited Favorite 0

SRHS CTE Grant purchase

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shift Register 8-Bit - SN74HC595
In stock COM-13699
2.1 2   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
13
You save:
0.75 (5%)
25   
Temperature Sensor - TMP36
In stock SEN-10988
16 10   
Relay SPDT Sealed
Out of stock COM-00100
6.3 3   
Diode Small Signal - 1N4148
In stock COM-08588
2.5 10   
Flex Sensor 4.5"
In stock SEN-08606
89.75 5   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
209.65 7   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
22 4   
LED - RGB Diffused Common Cathode
In stock COM-09264
22.5 10   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
6.3 3   
Multicolor Buttons - 4-pack
In stock PRT-14460
5.25 3   
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
3598.4
You save:
399.6 (10%)
40   
Cannot be ordered at this time.
Total: 3993.75