March2019

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
69.9 2   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
23 available ROB-10189
51.8 4   
Vacuum Pump - 12V
In stock ROB-10398
37.9 2   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
SparkFun Weather Shield
Out of stock DEV-13956
42.95 1   
Cannot be ordered at this time.
Hex Key Set - SAE (Ball End, 13 Pieces)
Retired TOL-14222
39.9 2   
Cannot be ordered at this time.
Hex Key Set - Metric (Ball End, 9 Pieces)
Retired TOL-14223
47.9 2   
Cannot be ordered at this time.
Xcelite Ergonomic Screwdriver Set (6pcs)
Retired TOL-14234
34.95
You save:
15 (30%)
1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Single Attachment)
In stock ROB-14391
15 2   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
19.9 2   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
150 6   
Total: 616.1