Steve Temple's Wish List from Cart

Favorited Favorite 0

Perkins 2019

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
42 20   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
55 10   
Mini Power Switch - SPDT
In stock COM-00102
32 20   
T-Plug Connector - M/F Pair
In stock PRT-11864
40
You save:
2 (5%)
40   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
19 available PRT-14493
3.75 3   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
3.15 3   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
3.15 3   
Mini Photocell
In stock SEN-09088
32 20   
Total: 230.8