in1080

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
248.85 3   
Cannot be ordered at this time.
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
42.9
You save:
2.1 (5%)
30   
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
549.9 2   
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
21 10   
Weather Meters
Retired SEN-08942
153.9 2   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
37.5 5   
SparkFun Essential Sensor Kit
Retired SEN-12862
417.5
You save:
22 (5%)
10   
Cannot be ordered at this time.
SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
In stock SEN-15177
37.5 5   
Mini Load Cell - 100g, Straight Bar (TAL221)
In stock SEN-14727
49.75 5   
Carbon Monoxide Sensor - MQ-7
In stock SEN-09403
27.5 5   
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
55 10   
Pulse Sensor
In stock SEN-11574
53.9 2   
Thermistor 10K
In stock SEN-00250
4.75 5   
SparkFun Sensor Kit
Retired DEV-13754
398.85 3   
Cannot be ordered at this time.
Amphenol FCI Clincher Connector (3 Position, Male)
In stock COM-14197
10.5 10   
Amphenol FCI Clincher Connector (3 Position, Female)
In stock COM-14196
10.5 10   
SparkFun Soil Moisture Sensor
In stock SEN-13322
61.8
You save:
3.2 (5%)
10   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
213.8
You save:
11.2 (5%)
10   
Cannot be ordered at this time.
Environmental Sensor (Qwiic) - BME680
Retired SPX-14570
66.85
You save:
32.9 (33%)
5   
Cannot be ordered at this time.
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
77 2   
Cannot be ordered at this time.
SparkFun GPS Breakout - XA1110 (Qwiic)
Out of stock GPS-14414
69.9 2   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
314
You save:
34.75 (10%)
25   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
55 10   
Small Stepper Motor
In stock ROB-10551
89.5 10   
Servo - Hitec HS-422 (Standard Size)
Only 5 left! ROB-11884
102.5 5   
Vibration Motor
In stock ROB-08449
22.5 10   
Solenoid - 36v
In stock ROB-10391
61.5 3   
Solenoid - 5V (Small)
In stock ROB-11015
27.5 5   
Hobby Motor - Gear
In stock ROB-11696
21 10   
Big Easy Driver
In stock ROB-12859
204.3
You save:
10.7 (5%)
10   
Small Heatsink
In stock PRT-11510
99.5 10   
SparkFun Qwiic Single Relay
In stock COM-15093
132.5
You save:
7 (5%)
10   
Qwiic Ideation Kit
Retired SPX-14754
399.9 2   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
Only 3 left! COM-08546
12.5 10   
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
97 2   
Toggle Switch
In stock COM-09276
10.5 5   
Rotary Potentiometer - 100k Ohm, Linear (Panel Mount)
30 available COM-14622
25 10   
Black Knob - 15x19mm
Out of stock COM-09998
5.25 5   
SparkFun RFID Qwiic Kit
In stock KIT-15209
97 2   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
21 10   
Total: 4487.95