SparkFun Spring 2019 PHYS 302

by ProfG

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
2.1 2   
Magnet Square - 0.125"
In stock COM-08644
5.25 5   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
19.9 2   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
Actobotics Kit - ActoBitty 2
Retired ROB-13047
29.95 1   
Cannot be ordered at this time.
Solar Panel - 2W
Retired PRT-13781
31.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Hall-Effect Sensor - AH1815 (Non-Latching)
In stock SEN-14709
10.5 10   
Total: 162.55