Airway Test

by remsurge

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun SparkPunk Sound Kit
Retired KIT-11177
24.95 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
9 2   
Hamburger Mini Speaker
In stock COM-14023
11 2   
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
29 available DEV-14475
12.5 1   
Electret Microphone
In stock COM-08635
1.05 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
15 2   
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
13.95 1   
Micro Gearmotor - 900 RPM (6-12V)
21 available ROB-12316
13.95 1   
Micro Gearmotor - 4900 RPM (6-12V)
Retired ROB-12408
12.95 1   
Cannot be ordered at this time.
tinyESC v2 - Brushed Speed Controller
Retired ROB-13204
69.9 2   
Cannot be ordered at this time.
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
3.2 2   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
7.9 2   
Button Pad 2x2 - LED Compatible
In stock COM-07836
8.4 4   
Button Pad 2x2 Top Bezel
In stock COM-08746
4.2 2   
Button Pad 2x2 - Breakout PCB
In stock COM-09277
5.5 1   
LED - RGB Diffused Common Anode
In stock COM-10821
22.5 10   
Diode Small Signal - 1N4148
In stock COM-08588
2.5 10   
Total: 238.45