Human Trafficking Prevention Project

by Member #1513276

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
49.5 1   
SparkFun GPS Breakout
Retired BOB-11818
1.49
You save:
4.46 (75%)
1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
8.95 1   
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
2.1 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
LED Tactile Button - Red
In stock COM-10442
2.25 1   
Tactile Button - SMD (12mm)
In stock COM-12993
0.75 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
LilyPad Arduino 328 Main Board
Out of stock DEV-13342
17.5 1   
Arduino Ethernet Shield 2
Retired DEV-11166
31.95 1   
Cannot be ordered at this time.
Total: 261.52