Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Mini Pushbutton Switch
COM-00097 |
4.5 | 10 |
![]() |
Thermistor 10K
SEN-00250 |
0.95 | 1 |
![]() |
Rocker Switch - SPST (right-angle)
COM-08837 |
8.4 | 8 |
![]() |
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
10.5 | 10 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 |
![]() |
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
BOB-13906 |
2.95 | 1 |
![]() |
Raspberry Pi Camera Module V2
DEV-14028 |
25 | 1 |
![]() |
SparkFun Qwiic Shield for Arduino
DEV-14352 |
7.5 | 1 |
![]() |
Qwiic Cable - 100mm
PRT-14427 |
1.5 | 1 |
![]() |
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (Qwiic)
SEN-14587 |
13.5 |
1
Cannot be ordered at this time. |
![]() |
Rocker Switch - On/Off/On (Round)
COM-14978 |
10.5 | 10 |
Total: 115.75 |