Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-14451 |
13.5 | 1 |
![]() |
SparkFun Ardumoto - Motor Driver Shield
DEV-14129 |
22.5 | 1 |
![]() |
SparkFun Serial Controlled Motor Driver
ROB-13911 |
6.83
You save: 12.67 (65%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun MOSFET Power Controller
PRT-11214 |
10.5 | 1 |
![]() |
Digital Potentiometer - 10K
COM-10613 |
1.6 | 1 |
![]() |
SparkFun Discrete Semiconductor Kit
KIT-13682 |
12.95 | 1 |
![]() |
SparkFun Power Driver Shield Kit
DEV-10618 |
25.5 |
1
Cannot be ordered at this time. |
![]() |
Rotary Encoder - 1024 P/R (Quadrature)
COM-11102 |
48.5 | 1 |
![]() |
Hobby Motor - Gear
ROB-11696 |
2.1 | 1 |
![]() |
USB to TTL Serial Cable
CAB-12977 |
11.95 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
![]() |
RFID Reader ID-12LA (125 kHz)
SEN-11827 |
32.5 | 1 |
![]() |
Arduino Uno - R3 SMD
DEV-11224 |
26.3 | 1 |
![]() |
MOTORplate
DEV-14149 |
34.99 |
1
Cannot be ordered at this time. |
![]() |
P-Channel MOSFET 55V 31A
COM-10349 |
7.5 | 6 |
![]() |
N-Channel MOSFET 60V 30A
COM-10213 |
7.5 |
6
Cannot be ordered at this time. |
![]() |
Heatsink TO-220
PRT-00121 |
12.6 | 12 |
![]() |
RFID Tag (125kHz)
COM-14325 |
4.2 | 2 |
![]() |
Mean Well Switching Power Supply - 12VDC, 12.5A
TOL-14099 |
35.95 |
1
Cannot be ordered at this time. |
Total: 319.22 |