sorobo_4

by Member #1469656

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
15.75 15   
Voltage Regulator - 3.3V
In stock COM-00526
31.5 15   
Jumper Wire - JST to Female Connector
Retired PRT-08599
19
You save:
11 (37%)
20   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
21 20   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
42.5 5   
Flex Sensor 2.2"
In stock SEN-10264
59.75 5   
SparkFun SAMD21 Mini Breakout
In stock DEV-13664
112.5 5   
SparkFun Serial Controlled Motor Driver
Retired ROB-13911
34.15
You save:
63.35 (65%)
5   
Cannot be ordered at this time.
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
10.5 5   
Amphenol FCI Clincher Connector (3 Position, Female)
In stock COM-14196
5.25 5   
Qwiic JST Connector - SMD 4-pin (Horizontal)
In stock PRT-14417
31.2
You save:
1.8 (5%)
60   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
256.6
You save:
13.4 (5%)
20   
Total: 639.7