Bonus

by Member #1515489

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - Linear (10k ohm)
Out of stock COM-09288
1.05 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
LED - Basic Green 5mm
In stock COM-09592
3.6 8   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Total: 6.8