West Hign School Grant

by Member #1515874

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Third Hand
Out of stock TOL-09317
10.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Soldering Iron Stand
In stock TOL-09477
6.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Tool Kit - Screwdriver and Bit Set
In stock TOL-10865
10.95 1   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
SMD Tweezers - 45° Angle
Retired TOL-14224
18.95
You save:
6 (24%)
1   
Cannot be ordered at this time.
Weller WLC100 Soldering Station
Retired TOL-14228
67.95 1   
Cannot be ordered at this time.
Xcelite Ergonomic Screwdriver Set (6pcs)
Retired TOL-14234
34.95
You save:
15 (30%)
1   
Cannot be ordered at this time.
Xcelite 8-in-1 Screwdriver Set
25 available TOL-14235
19.95
You save:
8 (29%)
1   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
16.5 1   
Magnetic Screwdriver Set (20 Piece)
Retired TOL-15003
6.95 1   
Cannot be ordered at this time.
Total: 286.28