Customer #1279009's Wish List from Cart

by Member #1279009

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Third Hand
Out of stock TOL-09317
10.95 1   
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
32.5 1   
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
Only 6 left! KIT-13815
9.95 1   
Relay 2PDT - 24VAC
Retired COM-14954
6.95 1   
Cannot be ordered at this time.
Relay Shield v2.0
Retired DEV-13769
11.95 1   
Cannot be ordered at this time.
SparkFun Vernier Interface Shield
Only 1 left! DEV-12858
20.21
You save:
6.74 (25%)
1   
SparkFun microSD Shield
In stock DEV-12761
17.5 1   
STEMTera (White)
Retired DEV-14083
45 1   
Cannot be ordered at this time.
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
21.9 2   
Total: 266.36