Western MCS 2019

by plark42

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Third Hand
Out of stock TOL-09317
10.95 1   
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
32.5 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun Beginner Tool Kit
Retired TOL-14681
62.5 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
129.5 7   
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
27.65 7   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
59.5 7   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
34.65 7   
USB Cable A to B - 6 Foot
In stock CAB-00512
94.5 21   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Arduino Stackable Header Kit - R3
In stock PRT-11417
36.75 21   
SparkFun XBee Shield
24 available WRL-12847
369.18
You save:
19.32 (5%)
21   
Arduino and Breadboard Holder
In stock DEV-11235
103.95 21   
Tactile Button Assortment
Out of stock COM-10302
19.5 3   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
38.5 7   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
69.65 7   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
52.5 7   
SparkFun XBee Explorer Dongle
In stock WRL-11697
195.65 7   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
115.5 21   
Arduino Uno - R3 SMD
In stock DEV-11224
552.3 21   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
115.5 7   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
57.75 21   
XBee 3 Module - PCB Antenna
In stock WRL-15126
546 28   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
208.95 21   
Trimpot 10K Ohm with Knob
In stock COM-09806
22.05 21   
Mini Photocell
In stock SEN-09088
95.76
You save:
5.04 (5%)
63   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
134.75 5   
Total: 3261.09