Customer #1517503's Wish List from Cart

by Member #1517503

Favorited Favorite 0

List of items to receive a Proforma/Commercial Invoice with HTS codes for each product (Att: Jennifer Miller, Education Accounts). Thanks NOTE: there are 2 backordered items ( GNSS Multi-Band Magnetic Mount Antenna - 5m (SMA) and Sparkem Fun Edge Development Board - Apollo3 Blue ), is there any chance to get them within May 2019 ?

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Non-Invasive Current Sensor - 30A
In stock SEN-11005
21.9 2   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
Fingerprint Scanner - TTL (GT-521F32)
Retired SEN-14518
38.5 1   
Cannot be ordered at this time.
Qwiic Cable - 500mm
Retired PRT-14429
15.6 8   
Cannot be ordered at this time.
SparkFun Edge Development Board - Apollo3 Blue
18 available DEV-15170
33 2   
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
In stock GPS-15192
145.9 2   
Mini HDMI Cable - 3ft
In stock CAB-14274
5.5 1   
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
3.5 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Pycom Expansion Board 3.0
Retired DEV-14675
23.5 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
43 2   
SparkFun Pro nRF52840 Mini - Bluetooth Development Board
In stock DEV-15025
65 2   
SparkFun ESP32 Thing
In stock DEV-13907
47 2   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
SparkFun OpenPIR
In stock SEN-13968
35 2   
SparkFun Joystick Shield Kit
Retired DEV-09760
10.46
You save:
8.54 (45%)
2   
Cannot be ordered at this time.
SparkFun Current Sensor Breakout - ACS723
In stock SEN-13679
19.9 2   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
35.9 2   
WiFi Module - ESP8266
Retired WRL-13678
13.9 2   
Cannot be ordered at this time.
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
29.9 2   
Cannot be ordered at this time.
eYs3D Stereo Camera - EX8029
Retired SEN-14726
179.95 1   
Cannot be ordered at this time.
Parallel Gripper Kit A - Channel Mount
Retired ROB-13178
18.88
You save:
11.02 (37%)
2   
Cannot be ordered at this time.
SparkFun ESP32 Thing Environment Sensor Shield
Retired DEV-14153
60.95 1   
Cannot be ordered at this time.
TF03 Long-Distance LiDAR Module
Retired SEN-15180
228.95 1   
Cannot be ordered at this time.
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
69.95 1   
SparkFun Thing Plus - ESP32 WROOM
Retired WRL-14689
41.9 2   
Cannot be ordered at this time.
Pycom LoPy4 Development Board
Retired WRL-14674
95.9 2   
Cannot be ordered at this time.
SparkFun RedBoard Qwiic
In stock DEV-15123
43 2   
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
549.9 2   
Total: 1951.29