M Jones How Polluted Arduino

by Memmings

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Panasonic Alkaline Battery - AA
In stock PRT-15201
2.2 4   
Mini Photocell
In stock SEN-09088
6.4 4   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
3.5 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
2.2 4   
Total: 75.35