Product | Subtotal | Qty | |
---|---|---|---|
Flexible Qwiic Cable - 100mm
PRT-17259 |
1.6 | 1 | |
SparkFun Soil Moisture Sensor (with Screw Terminals)
SEN-13637 |
7.5 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
35 | 10 | |
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
LilyPad Tri-Color LED
DEV-08467 |
7 |
2
Cannot be ordered at this time. |
|
LilyTwinkle
DEV-11364 |
17.85 | 3 | |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
24.75 | 5 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
20
You save: 1 (5%) |
10 | |
LilyPad LED Pink (5pcs)
DEV-14010 |
7 | 2 | |
LilyPad LED Green (5pcs)
DEV-14011 |
7 | 2 | |
LilyPad LED Blue (5pcs)
DEV-14012 |
7 | 2 | |
LilyPad LED Red (5pcs)
DEV-14013 |
7 | 2 | |
LilyPad LED Yellow (5pcs)
DEV-14014 |
7 | 2 | |
Total: 178.65 |