Kristin

by Member #1520931

Favorited Favorite 0

Biomedical engineering heart pulse sensor

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
LilyPad LED Red (5pcs)
Only 2 left! DEV-14013
3.5 1   
Total: 79.5