A3 2019/2020 list

by Member #1389222

Favorited Favorite 0

Needed for 2019/2020 arduino class.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Multicolor Buttons - 4-pack
In stock PRT-14460
28 16   
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
44 8   
Relay SPDT Sealed - 10A (G5LE)
Retired COM-15207
16.8 8   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
83.65 7   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.25 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
33.6 16   
Total: 220.25