Kyle's Sparkfun Shopping List 2018-2019

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
949.5
You save:
50 (5%)
10   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
9 2   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Multicolor Buttons - 4-pack
In stock PRT-14460
41.5
You save:
2.25 (5%)
25   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
39.9 19   
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
44 8   
Relay SPDT Sealed - 10A (G5LE)
Retired COM-15207
16.8 8   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
83.65 7   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.25 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Total: 1215.35