solar fan project for Eco-Cycle

by Member #1521935

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PowerFilm Solar Panel - 50mA@4.8V w/PSA & Kynar (5 Pack)
Retired PRT-14800
26.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Breadboard - Mini Modular (Green)
In stock PRT-12046
22.5 5   
Hobby Motor - Gear
In stock ROB-11696
6.3 3   
Mini Power Switch - SPDT
In stock COM-00102
4.8 3   
Super Capacitor - 10F/2.5V
In stock COM-00746
19.8 4   
Total: 85.25