erbV7ZJnhmgA93

by Member #1522101

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
18 4   
SparkFun SSOP to DIP Adapter - 8-Pin
In stock BOB-00497
17.5 5   
GPIB-USB Controller
In stock BOB-00549
599.9 2   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
10.5 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
SparkFun BeagleBone Black Proto Cape
Retired DEV-12774
25.5 2   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
220.5 3   
SparkFun SOIC to DIP Adapter - 8-Pin
In stock BOB-13655
14 4   
SparkFun OpenLog
In stock DEV-13712
33.9 2   
DAQCplate
Retired DEV-14148
75 2   
Cannot be ordered at this time.
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
19 available PRT-14493
2.5 2   
microSD Card with Adapter - 32GB (Class 10)
In stock COM-14832
53.9 2   
SparkFun PCB Ruler - 12 Inch
In stock TOL-15295
6.5 1   
Wire Wrap Tool
Retired TOL-14915
41.95 1   
Cannot be ordered at this time.
Wurth General Purpose Capacitor Deign Kit 0603
Retired COM-15215
164.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - White (Solid, 30AWG, 100ft)
Retired PRT-14914
15.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Blue (Solid, 30AWG, 100ft)
Retired PRT-14913
15.95 1   
Cannot be ordered at this time.
SparkFun Arduino ProtoShield - Bare PCB
In stock DEV-13819
27.5 5   
Pro Micro - 5V/16MHz
24 available DEV-12640
39 2   
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
9.9 2   
ProtoScrewShield
Retired DEV-09729
39 2   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
BeagleBone Black Enclosure - Clear Plastic
Retired PRT-12842
15.51
You save:
8.34 (35%)
3   
Cannot be ordered at this time.
Jumper Wire - JST Black Blue
In stock PRT-08671
2.1 2   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
18 4   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
41.82 6   
Cannot be ordered at this time.
SparkFun Beefy 3 - FTDI Basic Breakout
In stock DEV-13746
87.5 5   
Pocket AVR Programmer
21 available PGM-09825
18.5 1   
Banana to Alligator Cable
In stock CAB-00509
22.5 5   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Crimping Pliers - 28-20 AWG
In stock TOL-13193
32.5 1   
GPIB-ETHERNET Controller
Retired BOB-08841
267.5 1   
Cannot be ordered at this time.
Total: 2012.73