Product | Subtotal | Qty | |
---|---|---|---|
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
472.5
You save: 52.5 (10%) |
150 | |
Nut - Metal (4-40, 10 pack)
PRT-10454 |
76
You save: 4 (5%) |
50 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
742.5
You save: 82.5 (10%) |
150 | |
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
23
You save: 52 (69%) |
50
Cannot be ordered at this time. |
|
Total: 1314 |