Customer #1522970's Wish List from Cart

by Member #1522970

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
10.5 5   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
10.5 5   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
19.5 10   
N-Channel MOSFET 60V 30A
Retired COM-10213
18.75 15   
Cannot be ordered at this time.
SparkFun Opto-isolator Breakout
In stock BOB-09118
52.3
You save:
2.7 (5%)
10   
ESP32 Thing Stackable Header Set
In stock PRT-14311
26.25 15   
Female Headers
In stock PRT-00115
17.5 10   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Total: 172.8