Innv Sch

by Member #1308732

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Photocell
In stock SEN-09088
16 10   
Flex Sensor 2.2"
In stock SEN-10264
23.9 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
30 4   
Mini Load Cell - 500g, Straight Bar (TAL221)
In stock SEN-14728
21.9 2   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
15 2   
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
11 2   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
19.9 2   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
71.8 4   
PIR Motion Sensor (JST)
In stock SEN-13285
21.9 2   
Temperature Sensor - TMP36
In stock SEN-10988
8 5   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
7 2   
Tilt Sensor - AT407
In stock SEN-10289
4.2 2   
Hall-Effect Sensor - AH1815 (Non-Latching)
In stock SEN-14709
5.25 5   
SparkFun Sound Detector
In stock SEN-12642
35.85 3   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
43 2   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
27.9 2   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
11.25 5   
Solenoid - 5V (Small)
In stock ROB-11015
33 6   
SPDT Slide Switch
In stock COM-09609
4.75 5   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
17.5 5   
Thumb Joystick
Out of stock COM-09032
22.5 5   
Trimpot 100K Ohm with Knob
Retired DD-15300
9.5 10   
Cannot be ordered at this time.
Total: 473.6