More parts to power and connect PMT to mini uCE-LIF system.
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Vacuum Pump - 12V
In stock ROB-10398 |
37.9 |
2
added to your cart |
![]() |
Power Supply - 54W, 9V
Retired TOL-14933 |
24.95 |
1
Cannot be ordered at this time. |
Total: 62.85 |