ISGEO2019

by Member #1525518

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Big Red Box - Enclosure
In stock PRT-11366
52.5 5   
SST Liquid Level Sensor
In stock SEN-13835
134.75 5   
Lithium Ion Battery - 110mAh
In stock PRT-13853
209.2
You save:
10.8 (5%)
40   
SparkFun Thing Plus - ESP32 WROOM
Retired WRL-14689
754.4
You save:
83.6 (10%)
40   
Cannot be ordered at this time.
Total: 1329.75