Product | Subtotal | Qty | |
---|---|---|---|
Hook-up Wire - White (22 AWG)
PRT-08026 |
5.5 | 2 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
5.9 | 2 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
5.9 | 2 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
12.6 | 6 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
9 | 6 | |
LED - Assorted (20 pack)
COM-12062 |
15.8 | 4 | |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
4.95 | 1 | |
Total: 59.65 |