Artie Exploration Parts

by Member #1527479

Favorited Favorite 0

List of parts for Artie 2.0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue
Only 12 left! COM-00529
1.05 1   
Button Pad 2x2 - LED Compatible
In stock COM-07836
2.1 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
LED - Super Bright Green
In stock COM-08285
1.05 1   
Electret Microphone
In stock COM-08635
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Button Pad 2x2 - Breakout PCB
In stock COM-09277
5.5 1   
10 Segment LED Bar Graph - Blue
In stock COM-09937
2.25 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
LED - RGB 5mm Square (Piranha)
Retired COM-11679
0.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
7 2   
Slip Ring - 6 Wire (2A)
Out of stock ROB-13064
16.5 1   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
5.5 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
Retired SEN-13339
11.5 1   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
Out of stock BOB-13906
2.95 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - LIS3DH
In stock SEN-13963
6.5 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Hall-Effect Sensor - AH1815 (Non-Latching)
In stock SEN-14709
1.05 1   
SparkFun I2S Audio Breakout - MAX98357A
In stock DEV-14809
6.5 1   
Rotary Encoder - Illuminated (RGB)
Out of stock COM-15141
4.95 1   
Triple Output High Power RGB LED
In stock COM-15200
5.5 1   
Thin Speaker - 0.5W
Out of stock COM-15350
1.05 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 179.85