DLI AI Course Hardware

by D___Run___

Favorited Favorite 3

With the release of the Jetson Nano Developer Kit, NVIDIA empowers developers, researchers, students, and hobbyists to explore AI. Reinforcing its commitment to widening the accessibility to and innovation in the area of deep learning, NVIDIA has created a free, self-paced, online Deep Learning Institute (DLI) course, “Getting Started on AI with Jetson Nano.” The goal of the course is to build foundational skills to enable people to get creative with the developer kit. This wishlist includes everything you need to get started with this course!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Rugged microB Cable - 1m
Retired CAB-14742
3.95 1   
Cannot be ordered at this time.
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Power Supply - 5V, 4A
In stock TOL-15352
13.95 1   
microSD Card with Adapter - 32GB (Class 10)
In stock COM-14832
26.95 1   
NVIDIA Jetson Nano Developer Kit
Retired DEV-15297
99 1   
Cannot be ordered at this time.
Total: 169.3