ITP Intro Phys Comp Parts

by tigoe

Favorited Favorite 1

A list of components for the Intro Phys Comp class. Make sure you have tools as well.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Reversible USB A to Reversible Micro-B Cable - 0.8m
In stock CAB-15428
4.5 1   
Servo - Generic High Torque (Standard Size)
16 available ROB-11965
13.95 1   
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
In stock COM-14624
3.75 3   
Arduino Nano 33 IoT with Headers
In stock DEV-15589
31.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
Multicolor Buttons - 4-pack
In stock PRT-14460
1.75 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.25 5   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Total: 113.25