ENVD

by Feldi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Alligator Clip with Female Header (10 Pack)
In stock CAB-15186
7.5 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
LED - 3mm Cycling RGB (slow)
In stock COM-11448
0.55 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Third Hand
Out of stock TOL-09317
10.95 1   
Flush Cutters - Xcelite
Retired TOL-14782
14 1   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Wire Strippers - 30AWG (Hakko)
32 available TOL-12630
12.87 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Solder Wick #2 5ft. - Generic
Only 13 left! TOL-09327
2.75 1   
Weller WLC100 Soldering Station
Retired TOL-14228
67.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.6 1   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Total: 322.42