Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
iFixit Pro Tech Toolkit
Only 7 left! TOL-15255
149.98 2   
Particle Argon IoT Development Board
Retired WRL-15068
89.85 3   
Cannot be ordered at this time.
XBee 3 Module - PCB Antenna
In stock WRL-15126
39 2   
Heating Pad - 5x15cm
20 available COM-11289
16.5 3   
PiJuice HAT - Raspberry Pi Portable Power Platform
Out of stock PRT-14803
295.8 4   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
97 2   
Bare Conductive Touch Board
In stock DEV-13298
64.5 1   
Hobby Motor and Encoder Kit
Only 8 left! ROB-13260
43 2   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
15 available WRL-09143
26.85 3   
2.4GHz Duck Antenna RP-SMA
Only 10 left! WRL-00145
26.85 3   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
165 10   
SparkFun XBee Shield
24 available WRL-12847
37 2   
Muscle Wire® - 0.012" Diameter (1 foot)
In stock COM-11900
10.5 5   
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
17.85 3   
Teensy 3.2
Out of stock DEV-13736
59.4 3   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Out of stock COM-15141
9.9 2   
12V Solenoid Valve - 3/4"
In stock ROB-10456
17.9 2   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
57.9 2   
Teensy 3.6
Retired DEV-14057
87.75 3   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
In stock WRL-11812
55.9 2   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
78 4   
SparkFun ProtoShield Kit
24 available DEV-13820
237.6
You save:
12.4 (5%)
20   
SparkFun XBee Explorer Regulated
Only 4 left! WRL-11373
113.5
You save:
6 (5%)
10   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
35 10   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
55 10   
FTDI Cable 5V
In stock DEV-09718
58.5 3   
Total: 2005.56