Synthesizer

by Member #1488745

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bare Conductive Touch Board
In stock DEV-13298
64.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
6.3 3   
Silver Metal Knob - 14x24mm
21 available COM-10001
6.4 4   
Rotary Potentiometer - 250k Ohm, Logarithmic (Panel Mount)
Retired COM-14623
1.95 1   
Cannot be ordered at this time.
Slide Potentiometer Knob - Small and Medium
In stock COM-14889
3.75 3   
Rotary Potentiometer - 100k Ohm, Linear (Panel Mount)
33 available COM-14622
7.5 3   
MP3 and MIDI Codec - VS1053B
Retired COM-08892
19.95 1   
Cannot be ordered at this time.
SparkFun THAT 1646 OutSmarts Breakout
Retired BOB-14003
23.9 2   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
MIDI Connector - Female Right Angle
In stock PRT-09536
2.1 1   
Toggle Switch
In stock COM-09276
2.1 1   
Total: 175.95