HOME purchase reques 6_28

by Member #1530524

Favorited Favorite 1

HJere is a wishlist with all of the things on our purchase request from spark fun

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
279 20   
Flex Sensor 2.2"
In stock SEN-10264
283.75
You save:
15 (5%)
25   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
143.6 8   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
Only 7 left! PRT-12615
52 8   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
22 4   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
SparkFun XBee Shield
24 available WRL-12847
55.5 3   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
149.7 6   
Cannot be ordered at this time.
SparkFun XBee Explorer Dongle
In stock WRL-11697
83.85 3   
Total: 1082.4