Vending Machine Project (Free Science Workshop + Southside)

by FreeScience

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Solenoid - 12V (Latch / Lock)
In stock ROB-15324
10.95 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Concave Button - Yellow
29 available COM-09338
2.75 1   
Concave Button - Blue
In stock COM-09337
2.75 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Concave Button - White
Only 2 left! COM-09340
2.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
In stock TOL-15313
6.5 1   
Total: 131.67