Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Logic Analyzer - 24MHz/8-Channel
Retired TOL-15033
19.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
29.85 3   
Audio Plug - 3.5mm
In stock COM-11143
5.5 10   
USB to RS232 Converter - 6ft
In stock CAB-11304
35 2   
micro:bit Board
Retired DEV-14208
29.9 2   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
71.3
You save:
3.7 (5%)
10   
Blower - Squirrel Cage (12V)
Out of stock COM-11270
15 2   
Fingerprint Scanner - TTL (GT-521F32)
Retired SEN-14518
77 2   
Cannot be ordered at this time.
:MOVE Mini Buggy Kit
Retired ROB-14679
69.9 2   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
130 4   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
MyoWare Muscle Sensor
Retired SEN-13723
113.85 3   
Cannot be ordered at this time.
High Temperature Adhesive Tape - (1cm, 33m)
Only 13 left! PRT-10687
16.5 3   
SparkFun SAMD21 Mini Breakout
In stock DEV-13664
45 2   
Total: 678.5